??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
30 mm
Part No.
125878
Description
F2B-SC-30M
Weight
1.0 kg
Lubrication Feature
RE-LUBE
A
38.6 mm
B
141.2 mm
C
39.6 mm
D
116.6 mm
Bolt Diameter
M10
H
12.7 mm
J
12.4 mm
L
39.9 mm
M
79.5 mm
N
39.6 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.